SLVS181K December 1998 – December 2025 TPS763
PRODUCTION DATA
The TPS763 family of low-dropout (LDO) linear voltage regulators supports wide input voltage range of 2.7V to 10V and up to 150mA of load current. The output range is from 1.6V to 5.0V for the fixed version, and from 1.5V to 6.5V for the adjustable version.
The TPS763 has a ±1.5% output accuracy (across line/load and temp for new chip) that is required for powering digital loads with tight supply requirements. The TPS763 (new chip) has an internal soft start mechanism that provides a uniform start-up with controlled inrush current. This LDO also has over-current and thermal protection during a load-short or fault condition on the output for better reliability.