SLVS349F November 2001 – December 2025 TPS794
PRODUCTION DATA
Pick the desired output voltage option. An input capacitor of 1µF is used as the battery is connected to the input through a via and a short 10mil (0.01in) trace. An output capacitor of 10µF is used to provide optimal response time for the load transient. Verify that the maximum junction temperature is not exceed by referring to Maximum Ambient Temperature vs Power Dissipation.