SLVS349F November   2001  – December 2025 TPS794

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Shutdown
      3. 7.3.3 Active Discharge (new chip)
      4. 7.3.4 Foldback Current Limit
      5. 7.3.5 Thermal Protection
      6. 7.3.6 Reverse Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Operation
      2. 8.1.2 Exiting Dropout
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Capacitor Recommendations
        2. 8.2.1.2 Input and Output Capacitor Requirements
        3. 8.2.1.3 Noise Reduction and Feed-Forward Capacitor Requirements
      2. 8.2.2 Application Curves
    3. 8.3 Layout
      1. 8.3.1 Board Layout Recommendation to Improve PSRR and Noise Performance
      2. 8.3.2 Power Dissipation
      3. 8.3.3 Thermal Information
        1. 8.3.3.1 Regulator Mounting
      4. 8.3.4 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Adjustable Operation

The output voltage of the TPS794 adjustable regulator is programmed using an external resistor divider as shown in TPS794 Adjustable LDO Regulator Programming. The output voltage is calculated using Equation 1:

Equation 1. TPS794

where:

  • VREF = 1.2246V typ (the internal reference voltage)

Resistors R1 and R2 must be chosen for approximately 40μA divider current. Lower value resistors can be used for improved noise performance, but the device wastes more power. Higher values must be avoided, as leakage current at FB increases the output voltage error.

The recommended design procedure is to select
R2 = 30.1 kΩ to set the divider current at 40μA,
C1 = 15pF for stability, and then calculate R1 using Equation 2:

Equation 2. TPS794

To improve the stability of the adjustable version, place a small compensation capacitor between OUT and FB.

The approximate value of this capacitor can be calculated as Equation 3:

Equation 3. TPS794

The suggested value of this capacitor for several resistor ratios is shown in the table within TPS794 Adjustable LDO Regulator Programming. If this capacitor is not used (such as in a unity-gain configuration), then the minimum recommended output capacitor is 2.2μF instead of 1μF.

TPS794 TPS794
                    Adjustable LDO Regulator Programming Figure 8-1 TPS794 Adjustable LDO Regulator Programming