SLVS514Q April 2004 – October 2026 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
USB can be implemented in several ways, and, regardless of the type of USB device being developed, implement several power-distribution features.
The feature set of the TPS20xxB allows TPS20xxB to meet each of these requirements. The integrated current-limiting and overcurrent reporting is required by hosts and self-powered hubs. The logic-level enable and controlled rise times meet the need of both input and output ports on bus-powered hubs, as well as the input ports for bus-powered functions (see Figure 9-13 through Figure 9-16).