SLVS514Q April 2004 – October 2026 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
The OCx open drain output is asserted (active low) when encountering an overcurrent or overtemperature condition. The output remains asserted until the removal of the overcurrent or overtemperature condition. A 10ms deglitch circuit prevents the OCx signal from oscillation or false triggering. If an overtemperature shutdown occurs, the OCx asserts instantaneously.