SLVS816B July 2008 – January 2025 TPD8S009
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | D0+ | ESD port | High-speed ESD clamp provides ESD protection to the high-speed display port/HDMI differential data lines. |
| 3 | D0– | ||
| 4 | D1+ | ||
| 6 | D1– | ||
| 7 | D2+ | ||
| 9 | D2– | ||
| 10 | D3+ | ||
| 12 | D3– | ||
| 2 | GND | GND | Ground |
| 5 | |||
| 8 | |||
| 11 | |||
| 14 | N.C. | No connect | No internal signal connection |
| 13 | VCC | Supply | I/O supply |
| 15 | |||