SLVS816B July 2008 – January 2025 TPD8S009
PRODUCTION DATA
For this design example, one TPD8S009 devices, and one TPD4E001 are being used in an HDMI 1.4 application. This provides a complete port protection scheme.
Given the HDMI 1.4 application, the following parameters are shown in Table 7-1.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range on high-speed TMDS pins | 0V to 3.6V |
| Operating Frequency | 1.7GHz |