SLVSAW5D July   2011  – December 2024 DRV8803

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
    1.     Pin Functions
  7. 6 Specification
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Drivers
      2. 7.3.2 Protection Circuits
        1. 7.3.2.1 Overcurrent Protection (OCP)
        2. 7.3.2.2 Thermal Shutdown (TSD)
        3. 7.3.2.3 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Parallel Interface Operation
      2. 7.4.2 nENBL and RESET Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Application as Load driver
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
          1. 8.1.1.2.1 Supply Voltage
          2. 8.1.1.2.2 Load Current
            1. 8.1.1.2.2.1 Peak Current
            2. 8.1.1.2.2.2 Hold Current
            3. 8.1.1.2.2.3 Frequency
        3. 8.1.1.3 Application Curves
      2. 8.1.2 Application as Unipolar Stepper Driver
        1. 8.1.2.1 Design Requirements
        2. 8.1.2.2 Detailed Design Procedure
          1. 8.1.2.2.1 Motor Voltage
          2. 8.1.2.2.2 Drive Current
        3. 8.1.2.3 Application Curves
    2.     Power Supply Recommendations
      1. 8.2.1 Bulk Capacitance
    3. 8.2 Layout
      1. 8.2.1 Layout Guidelines
      2. 8.2.2 Layout Example
      3. 8.2.3 Thermal Consideration
        1. 8.2.3.1 Thermal Protection
        2. 8.2.3.2 Power Dissipation
        3. 8.2.3.3 Heatsinking
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Community Resources
    3. 9.3 Trademarks
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The DRV8803 provides a 4-channel low side driver with overcurrent protection. The device has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8803 can supply up to 1.5A (one channel on) or 800mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, the device can supply up to 2A (one channel on) or 1A (four channels on) continuous output current per channel, at 25°C . In the SOT-23-THN (DYZ) package, the DRV8803 can supply up to 1.9A (one channel on) or 900mA (all channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

The device is controlled through a simple parallel interface.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.

The DRV8803 is available in a 20-pin thermally-enhanced SOIC package, 16-pin HTSSOP package and 16-pin SOT-23-THN package (Eco-friendly: RoHS & no Sb/Br).

Device Information(1)
PART NUMBER PACKAGE PACKAGE SIZE(2) BODY SIZE (NOM)
DRV8803DW SOIC (20) 12.80mm × 10.30mm 12.80mm × 7.50mm

DRV8803PWP

HTSSOP (16) 5.00mm × 6.40mm 5.00mm × 4.40mm

DRV8803DYZ

SOT-23-THN (16)

4.20mm × 2.00mm

4.20mm × 2.00mm

For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
DRV8803 Simplified Schematic Simplified Schematic