SLVSAW5D July   2011  – December 2024 DRV8803

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
    1.     Pin Functions
  7. 6 Specification
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Drivers
      2. 7.3.2 Protection Circuits
        1. 7.3.2.1 Overcurrent Protection (OCP)
        2. 7.3.2.2 Thermal Shutdown (TSD)
        3. 7.3.2.3 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Parallel Interface Operation
      2. 7.4.2 nENBL and RESET Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Application as Load driver
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
          1. 8.1.1.2.1 Supply Voltage
          2. 8.1.1.2.2 Load Current
            1. 8.1.1.2.2.1 Peak Current
            2. 8.1.1.2.2.2 Hold Current
            3. 8.1.1.2.2.3 Frequency
        3. 8.1.1.3 Application Curves
      2. 8.1.2 Application as Unipolar Stepper Driver
        1. 8.1.2.1 Design Requirements
        2. 8.1.2.2 Detailed Design Procedure
          1. 8.1.2.2.1 Motor Voltage
          2. 8.1.2.2.2 Drive Current
        3. 8.1.2.3 Application Curves
    2.     Power Supply Recommendations
      1. 8.2.1 Bulk Capacitance
    3. 8.2 Layout
      1. 8.2.1 Layout Guidelines
      2. 8.2.2 Layout Example
      3. 8.2.3 Thermal Consideration
        1. 8.2.3.1 Thermal Protection
        2. 8.2.3.2 Power Dissipation
        3. 8.2.3.3 Heatsinking
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Community Resources
    3. 9.3 Trademarks
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Heatsinking

The DRV8803DW package uses a standard SOIC outline, but has the center pins internally fused to the die pad to more efficiently remove heat from the device. The two center leads on each side of the package should be connected together to as large a copper area on the PCB as is possible to remove heat from the device. If the copper area is on the opposite side of the PCB from the device, thermal vias are used to transfer the heat between top and bottom layers.

In general, the more copper area that can be provided, the more power can be dissipated.

The DRV8803PWP (HTSSOP package) and the DRV8803DYZ (SOT-23-THN package) uses an exposed thermal pad. The exposed pad removes heat from the device. For proper operation, this pad must be thermally connected to copper on the PCB to dissipate heat. On a multi-layer PCB with a ground plane, this can be accomplished by adding a number of vias to connect the thermal pad to the ground plane. On PCBs without internal planes, copper area can be added on either side of the PCB to dissipate heat. If the copper area is on the opposite side of the PCB from the device, thermal vias are used to transfer the heat between top and bottom layers.

For details about how to design the PCB, see the TI Application Report, PowerPAD Thermally Enhanced Package (SLMA002), and TI Application Brief, PowerPAD Made Easy (SLMA004), available at www.ti.com.