SLVSBA4F June 2012 – April 2021 DRV8837 , DRV8838
PRODUCTION DATA
| NO. | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| 1 | t1 | Delay time, PHASE high to OUT1 low | See Figure 6-1. | 160 | ns | |
| 2 | t2 | Delay time, PHASE high to OUT2 high | 200 | ns | ||
| 3 | t3 | Delay time, PHASE low to OUT1 high | 200 | ns | ||
| 4 | t4 | Delay time, PHASE low to OUT2 low | 160 | ns | ||
| 5 | t5 | Delay time, ENBL high to OUTx high | 200 | ns | ||
| 6 | t6 | Delay time, ENBL low to OUTx low | 160 | ns | ||
| 7 | t7 | Output enable time | See Figure 6-2. | 300 | ns | |
| 8 | t8 | Output disable time | 300 | ns | ||
| 9 | t9 | Delay time, INx high to OUTx high | 160 | ns | ||
| 10 | t10 | Delay time, INx low to OUTx low | 160 | ns | ||
| 11 | t11 | Output rise time | 30 | 188 | ns | |
| 12 | t12 | Output fall time | 30 | 188 | ns | |
| twake | Wake time, nSLEEP rising edge to part active | 30 | μs | |||
Figure 6-1 Input and Output Timing for DRV8838
Figure 6-2 Input and Output Timing for DRV8837