SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | OADJ_B_INB[11:8] | ||||||
| R/W-0000 | R/W | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OADJ_B_INB[7:0] | |||||||
| R/W | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | RESERVED | R/W | 0000 | RESERVED |
| 11-0 | OADJ_B_INB | R/W | Undefined | Offset adjustment value for ADC2 (B-ADC) applied when ADC2 samples INB. The format is unsigned. After reset, the factory-trimmed value can be read and adjusted as required.
Important notes:
|