SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | SRC_DONE | SRC_TAD[16] | |||||
| R | R | R | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SRC_TAD[15:8] | |||||||
| R | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SRC_TAD[7:0] | |||||||
| R | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-18 | RESERVED | R | Undefined | RESERVED |
| 17 | SRC_DONE | R | Undefined | This bit returns a 1 when SRC_EN = 1 and SYSREF calibration is complete. |
| 16-0 | SRC_TAD | R | Undefined | This field returns the value for TAD[16:0] computed by the SYSREF calibration. This field is only valid if SRC_DONE = 1. |