SLVSEE9E April 2020 – November 2025 DRV8889-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, DVDD, VSDO) | ||||||
| IVM | VM operating supply current | DRVOFF = 0, nSLEEP = 1, No output | 5 | 7 | mA | |
| IVMQ | VM sleep mode supply current | nSLEEP = 0 | 2 | 4 | μA | |
| tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 75 | μs | ||
| tRESET | nSLEEP reset pulse | nSLEEP low to only clear fault registers | 18 | 35 | μs | |
| tWAKE | Wake-up time | DRV8889-Q1, nSLEEP = 1 to output transition | 0.6 | 0.9 | ms | |
| DRV8889A-Q1, nSLEEP = 1 to SPI ready | 100 | 200 | μs | |||
| tON | Turn-on time | DRV8889-Q1, VM > UVLO to output transition | 0.6 | 0.9 | ms | |
| DRV8889A-Q1, SPI ready, VM > UVLO to output transition | 0.4 | 0.9 | ms | |||
| VDVDD | Internal regulator voltage | No external load, 6 V < VVM < 45 V | 4.5 | 5 | 5.5 | V |
| CHARGE PUMP (VCP, CPH, CPL) | ||||||
| VVCP | VCP operating voltage | VM + 5 | V | |||
| f(VCP) | Charge pump switching frequency | VVM > UVLO; nSLEEP = 1 | 400 | kHz | ||
| LOGIC-LEVEL INPUTS (STEP, DIR, nSLEEP, nSCS, SCLK, SDI, DRVOFF) | ||||||
| VIL | Input logic-low voltage | 0 | 0.6 | V | ||
| VIH | Input logic-high voltage | 1.5 | 5.5 | V | ||
| VHYS | Input logic hysteresis | 150 | mV | |||
| IIL1 | Input logic-low current | VIN = 0 V (nSCS, DRVOFF) | 8 | 12 | μA | |
| IIL2 | Input logic-low current | VIN = 0 V | –1 | 1 | μA | |
| IIH1 | Input logic-high current | VIN = DVDD (nSCS, DRVOFF) | 500 | nA | ||
| IIH2 | Input logic-high current | VIN = 5 V | 50 | μA | ||
| PUSH-PULL OUTPUT (SDO) | ||||||
| RPD,SDO | Internal pull-down resistance | 5mA load, with respect to GND | 40 | 75 | Ω | |
| RPU,SDO | Internal pull-up resistance | 5mA load, with respect to VSDO | 30 | 60 | Ω | |
| ISDO | SDO Leakage Current | SDO = VSDO and 0V | -1 | 1 | μA | |
| CONTROL OUTPUTS (nFAULT) | ||||||
| VOL | Output logic-low voltage | IO = 5 mA | 0.4 | V | ||
| IOH | Output logic-high leakage | VVM = 13.5 V | –1 | 1 | μA | |
| MOTOR DRIVER OUTPUTS (AOUT1, AOUT2, BOUT1, BOUT2) | ||||||
| RDS(ONH) | High-side FET on resistance | TJ = 25°C, IO = -1 A | 450 | 550 | mΩ | |
| TJ = 125°C, IO = -1 A | 700 | 850 | mΩ | |||
| TJ = 150°C, IO = -1 A | 780 | 950 | mΩ | |||
| RDS(ONL) | Low-side FET on resistance | TJ = 25°C, IO = 1 A | 450 | 550 | mΩ | |
| TJ = 125°C, IO = 1 A | 700 | 850 | mΩ | |||
| TJ = 150°C, IO = 1 A | 780 | 950 | mΩ | |||
| tSR | Output slew rate | SR = 00b, VM = 13.5 V, IO = 0.5 A | 10 | V/µs | ||
| SR = 01b, VM = 13.5 V, IO = 0.5 A | 35 | |||||
| SR = 10b, VM = 13.5 V, IO = 0.5 A | 50 | |||||
| SR = 11b, VM = 13.5 V, IO = 0.5 A | 105 | |||||
| PWM CURRENT CONTROL (VREF) | ||||||
| KV | Transimpedance gain | 2.2 | V/A | |||
| tOFF | PWM off-time | TOFF = 00b | 7 | μs | ||
| TOFF = 01b | 16 | |||||
| TOFF = 10b | 24 | |||||
| TOFF = 11b | 32 | |||||
| ΔITRIP | Current trip accuracy | IO = 1.5 A, 10% to 20% current setting | –13 | 10 | % | |
| IO = 1.5 A, 20% to 67% current setting | –8 | 8 | ||||
| IO = 1.5 A, 67% to 100% current setting | –7.5 | 7.5 | ||||
| IO,CH | AOUT and BOUT current matching | IO = 1.5 A | –2.5 | 2.5 | % | |
| PROTECTION CIRCUITS | ||||||
| VUVLO | VM UVLO lockout | VM falling, UVLO falling | 4.15 | 4.25 | 4.35 | V |
| VM rising, UVLO rising | 4.25 | 4.35 | 4.45 | |||
| VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 100 | mV | ||
| VRST | VM UVLO reset | VM falling, device reset, no SPI communications | 3.9 | V | ||
| VCPUV | Charge pump undervoltage | VCP falling; CPUV report | VM + 2 | V | ||
| IOCP | Overcurrent protection | Current through any FET | 2.4 | A | ||
| tOCP | Overcurrent deglitch time | VVM < 37 V | 3 | μs | ||
| VVM ≥ 37 V | 0.5 | |||||
| tRETRY | Overcurrent retry time | OCP_MODE = 1b | 4 | ms | ||
| tOL | Open load detection time | DRV8889-Q1, EN_OL = 1b | 200 | ms | ||
| DRV8889A-Q1, EN_OL = 1b, OL_TIME = 00b | 200 | |||||
| DRV8889A-Q1, EN_OL = 1b, OL_TIME = 01b | 125 | |||||
| DRV8889A-Q1, EN_OL = 1b, OL_TIME = 10b | 75 | |||||
| DRV8889A-Q1, EN_OL = 1b, OL_TIME = 11b | 3 | |||||
| IOL | Open load current threshold | 30 | mA | |||
| TOTW | Overtemperature warning | Die temperature TJ | 135 | 150 | 165 | °C |
| TUTW | Undertemperature warning | Die temperature TJ | -25 | -10 | 5 | °C |
| TOTSD | Thermal shutdown | Die temperature TJ | 150 | 165 | 180 | °C |
| THYS_OTSD | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C | ||
| THYS_OTW | Overtemperature warning hysteresis | Die temperature TJ | 20 | °C | ||
| THYS_UTW | Undertemperature warning hysteresis | Die temperature TJ | 10 | °C | ||