SLVSEE9E April 2020 – November 2025 DRV8889-Q1
PRODUCTION DATA
Table 6-1 lists the recommended external components for the DRV8889-Q1 and DRV8889A-Q1 devices.
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | GND | Two X7R, 0.01-µF, VM-rated ceramic capacitors |
| CVM2 | VM | GND | Bulk, VM-rated capacitor |
| CVCP | VCP | VM | X7R, 0.22-µF, 16-V ceramic capacitor |
| CSW | CPH | CPL | X7R, 0.022-µF, VM-rated ceramic capacitor |
| CDVDD | DVDD | GND | X7R, 0.47-µF to 1-µF, 6.3-V ceramic capacitor |
| RnFAULT | VCC (1) | nFAULT | >4.7-kΩ resistor |
| RREF1 | VREF | VCC | Resistor to limit chopping current. It is recommended that the value of parallel combination of RREF1 and RREF2 should be less than 50-kΩ. |
| RREF2 (Optional) | VREF | GND |