SLVSEE9E April 2020 – November 2025 DRV8889-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |
|---|---|---|---|
| Power supply voltage (VM) | –0.3 | 50 | V |
| Charge pump voltage (VCP, CPH) | –0.3 | VM + 7 | V |
| Charge pump negative switching pin (CPL) | –0.3 | VM | V |
| nSLEEP pin (nSLEEP) | –0.3 | VM | V |
| Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
| SDO output reference voltage (VSDO) | –0.3 | 5.75 | V |
| Control pin voltage (STEP, DIR, DRVOFF, nFAULT, SDI, SDO, SCLK, nSCS) | –0.3 | 5.75 | V |
| Open drain output current (nFAULT) | 0 | 10 | mA |
| Reference input pin voltage (VREF) | –0.3 | 5.75 | V |
| Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –1.0 | VM + 1.0 | V |
| Transient 100 ns phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –3.0 | VM + 3.0 | V |
| Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2) | Internally Limited | A | |
| Operating ambient temperature, TA | –40 | 125 | °C |
| Operating junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |