SLVSEI3D October   2018  – May 2026 TPS25982

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Protection (UVLO and UVP)
      2. 7.3.2 Overvoltage Protection (OVP)
      3. 7.3.3 Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 7.3.3.1 Slew Rate and Inrush Current Control (dVdt)
        2. 7.3.3.2 Circuit Breaker
        3. 7.3.3.3 Active Current Limiting
        4. 7.3.3.4 Short-Circuit Protection
      4. 7.3.4 Overtemperature Protection (OTP)
      5. 7.3.5 Analog Load Current Monitor (IMON)
      6. 7.3.6 Power Good (PG)
      7. 7.3.7 Load Detect/Handshake (LDSTRT)
    4. 7.4 Fault Response
    5. 7.5 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application: Standby Power Rail Protection in Datacenter Servers
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Device Selection
        2. 8.2.2.2 Setting the Current Limit Threshold: RILIM Selection
        3. 8.2.2.3 Setting the Undervoltage Lockout Set Point
        4. 8.2.2.4 Selecting the Current Monitoring Resistor: RIMON
        5. 8.2.2.5 Setting the Output Voltage Ramp Time (TdVdt)
          1. 8.2.2.5.1 Case 1: Start-Up Without Load: Only Output Capacitance COUT Draws Current
          2. 8.2.2.5.2 Case 2: Start-Up With Load: Output Capacitance COUT and Load Draw Current
        6. 8.2.2.6 Setting the Load Handshake (LDSTRT) Delay
        7. 8.2.2.7 Setting the Transient Overcurrent Blanking Interval (tITIMER)
        8. 8.2.2.8 Setting the Auto-Retry Delay and Number of Retries
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Optical Module Power Rail Path Protection
        1. 8.3.1.1 Design Requirements
        2. 8.3.1.2 Device Selection
        3. 8.3.1.3 External Component Settings
        4. 8.3.1.4 Voltage Drop
        5. 8.3.1.5 Application Curves
      2. 8.3.2 Input Protection for 12V Rail Applications: PCIe Cards, Storage Interfaces and DC Fans
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Transient Protection
      2. 8.4.2 Output Short-Circuit Measurements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPS25982 family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices are operational over a wide input voltage range. A single part caters to low-voltage systems needing minimal I*R voltage drop as well as higher voltage, high current systems needing low power dissipation. They are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current.

Overvoltage events are limited by internal cutoff circuits, with multiple device options to select the overvoltage threshold.

Multiple device options exist to select between the response to overcurrent conditions, circuit breaker or active current limiter. The overcurrent limit and fast-trip (short-circuit) threshold can be set with one external resistor. The devices intelligently manage the overcurrent response by distinguishing between transient events and actual faults, thereby allowing the system to function uninterrupted during line and load transients without compromising on the robustness of the protection against faults. The device can be configured to stay latched off or retry automatically after a fault shutdown. The number of auto-retries as well as the retry delay are configurable with capacitors. This enables remote systems to automatically recover from temporary faults while ensuring that power supplies are not stressed indefinitely due to a persistent fault.

The TPS25982 devices are available in a small 4mm × 4mm QFN package. The devices are characterized for operation over a junction temperature range from –15°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS25982 RGE (QFN, 24) 4.0mm × 4.0mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS25982 Simplified Schematics Simplified Schematics