SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VI | Input voltage range (1) | VIN_3V3 | 3.0 | 3.6 | V |
| PP5V | 4.9 | 5.5 | |||
| VBUS | 4 | 22 | |||
| VIO | I/O voltage range (1) | I2C_EC_SDA, I2C_EC_SCL, I2C_EC_IRQ, ADCIN1, ADCIN2 | 0 | 3.6 | V |
| SINK, FAULT, CHG_HI, USB_P, USB_N, CTL, POL, DEBUG, EN | 0 | 5.5 | |||
| CC1, CC2 | 0 | 5.5 | |||
| IO | Output current (from PP5V) | VBUS | 3 | A | |
| CC1, CC2 | 315 | mA | |||
| IO | Output current (from VBUS LDO) | current from LDO_3V3 | 5 | mA | |
| TA | Ambient operating temperature | IPP_5V ≤ 1.5 A, IPP_CABLE ≤ 315 mA | –40 | 105 | °C |
| IPP_5V ≤ 3 A, IPP_CABLE ≤ 315 mA | –40 | 85 | |||
| TJ | Operating junction temperature | –40 | 125 | °C | |