SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSD_MAIN | Temperature shutdown threshold | Temperature rising | 145 | 160 | 175 | °C |
| hysteresis | 20 | °C | ||||
| TSD_PP5V | Temperature controlled shutdown threshold. The PP_5V and PP_CABLE power paths have local sensors that disables them when this temperature is exceeded. | Temperature rising | 135 | 150 | 165 | °C |
| hysteresis | 10 | °C | ||||