Home Interface USB ICs USB-C controllers

TPS25814

ACTIVE

USB Type-C® controller with integrated source power switch

Product details

Type CC controller Function Type-C Internal power path 5 V 3 A Power role Source Data role DFP Alternate mode No Dead battery support No Rating Catalog Operating temperature range (°C) -40 to 105
Type CC controller Function Type-C Internal power path 5 V 3 A Power role Source Data role DFP Alternate mode No Dead battery support No Rating Catalog Operating temperature range (°C) -40 to 105
VQFN (RSM) 32 16 mm² 4 x 4
  • USB Type-C specification compliant
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • 26-V tolerant CC pins
    • Configurable current advertisement
  • Integrated VBUS sourcing port power switch
    • 5-V, 3-A, 36-mΩ Sourcing switch
    • UL recognized component (E169910)
    • Undervoltage and overvoltage protection
    • Configurable current limit up to 3 A
  • USB type-C connector system software interface (USCI) support
  • Supports industrial temperature range
  • Optional simple power management for multi-port systems
  • USB Type-C specification compliant
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • 26-V tolerant CC pins
    • Configurable current advertisement
  • Integrated VBUS sourcing port power switch
    • 5-V, 3-A, 36-mΩ Sourcing switch
    • UL recognized component (E169910)
    • Undervoltage and overvoltage protection
    • Configurable current limit up to 3 A
  • USB type-C connector system software interface (USCI) support
  • Supports industrial temperature range
  • Optional simple power management for multi-port systems

The TPS25814 is a stand-alone USB Type-C controller providing cable plug and orientation detection for one USB Type-C connector. Upon cable attachment, the TPS25814 performs cable detection according to the USB Type-C specification. When cable detection is complete, the TPS25814 enables the internal power path. Status indicator pins may be used to control an external multiplexer.

The TPS25814 is a stand-alone USB Type-C controller providing cable plug and orientation detection for one USB Type-C connector. Upon cable attachment, the TPS25814 performs cable detection according to the USB Type-C specification. When cable detection is complete, the TPS25814 enables the internal power path. Status indicator pins may be used to control an external multiplexer.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS25751 ACTIVE USB-C® Power Delivery 3.2 controller with moisture detection and programmable power-supply For applications requiring USB-C Power Delivery and no support for alternate modes

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS25814 USB Type-C® Controller with Integrated Source Power Switch datasheet (Rev. A) PDF | HTML 09 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25814EVM — TPS25814 evaluation module for USB Type-C® DFP port controller

The TPS25814EVM is a complete reference design for a single port USB Type-C™ application. It allows the user to evaluate the TPS25814, with the ability to test USB 3.0 data enumeration.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos