SLVSFO5E April 2020 – February 2026 TLV841
PRODUCTION DATA
The TLV841 is immune to quick voltage transients or excursion on VDD. Sensitivity to transients depends on both pulse duration (tGI_VIT-), specified in Section 6.6, and overdrive. Overdrive is defined by how much VDD deviates from the specified threshold. Threshold overdrive is calculated as a percent of the threshold in question, as shown in Equation 2.
Figure 7-2 Overdrive vs Pulse
Duration