Home Power management Supervisor & reset ICs Reset & watchdog ICs

TLV841

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 4.1, Adjustable, adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00012 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 0.04 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 4.1, Adjustable, adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00012 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 0.04 Operating temperature range (°C) -40 to 125
DSBGA (YBH) 4 0.64 mm² (0 mm × 0 mm)

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range: 0.7V to 5.5V
  • Adjustable threshold voltage: 0.505V (typical)
  • Fixed (VIT-) voltage: 0.8V to 4.9V in 0.1V steps
  • Separate SENSE pin (TLV841S)
  • Active-low manual reset (MR) (TLV841M)
  • Push-button monitoring for TLV841 (S/M variants)
  • Reset time delay (tD): Capacitor-based programmable (TLV841C)
    • Minimum time delay: 40µs (typical) without capacitor
  • Reset time delay (tD): Fixed time delay options (TLV841M and TLV841S)
    • 40µs, 2ms, 10ms, 30ms, 50ms, 80ms, 100ms, 150ms, 200ms
  • Temperature range: –40°C to +125°C

Multiple output topologies, package type:

  • TLV841xxDL: open-drain, active-low (RESET)
  • TLV841xxPL: push-pull, active-low (RESET)
  • TLV841xxDH: open-drain, active-high (RESET)
  • TLV841xxPH: push-pull, active-high (RESET)
  • Package: 0.73mm × 0.73mm DSBGA

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range: 0.7V to 5.5V
  • Adjustable threshold voltage: 0.505V (typical)
  • Fixed (VIT-) voltage: 0.8V to 4.9V in 0.1V steps
  • Separate SENSE pin (TLV841S)
  • Active-low manual reset (MR) (TLV841M)
  • Push-button monitoring for TLV841 (S/M variants)
  • Reset time delay (tD): Capacitor-based programmable (TLV841C)
    • Minimum time delay: 40µs (typical) without capacitor
  • Reset time delay (tD): Fixed time delay options (TLV841M and TLV841S)
    • 40µs, 2ms, 10ms, 30ms, 50ms, 80ms, 100ms, 150ms, 200ms
  • Temperature range: –40°C to +125°C

Multiple output topologies, package type:

  • TLV841xxDL: open-drain, active-low (RESET)
  • TLV841xxPL: push-pull, active-low (RESET)
  • TLV841xxDH: open-drain, active-high (RESET)
  • TLV841xxPH: push-pull, active-high (RESET)
  • Package: 0.73mm × 0.73mm DSBGA

TLV841 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy in an ultra-small DSBGA package. The TLV841 offers three pinout variants (S, M, C) to provide many unique options in the smallest package size. Built-in hysteresis along with fixed or programmable (TLV841C) reset delay prevent false reset signals when monitoring a voltage rail or push button signals. The separate VDD and SENSE (TLV841S) pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD or can be used as a push-button input. TLV841M offers a separate manual reset (MR) pin to force a reset condition with an external signal or be used as a push button input. TLV841M can be setup for VDD and MR pin monitoring to create a simple two-channel supervisor.

TLV841 offers precision performance, low power consumption, and best in-class features in the smallest compact form factor is focused for wide range battery powered applications such as personal and consumer products. Optional use of external resistors are supported by the high impedance input of the SENSE pin. TLV841S offers fixed reset delay timing options with no need of an external capacitor. TLV841C allows programmable reset time delay including a minimum delay when the CT pin is left floating. TLV841 operates over a temperature range of -40°C to +125°C (TA).

TLV841 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy in an ultra-small DSBGA package. The TLV841 offers three pinout variants (S, M, C) to provide many unique options in the smallest package size. Built-in hysteresis along with fixed or programmable (TLV841C) reset delay prevent false reset signals when monitoring a voltage rail or push button signals. The separate VDD and SENSE (TLV841S) pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD or can be used as a push-button input. TLV841M offers a separate manual reset (MR) pin to force a reset condition with an external signal or be used as a push button input. TLV841M can be setup for VDD and MR pin monitoring to create a simple two-channel supervisor.

TLV841 offers precision performance, low power consumption, and best in-class features in the smallest compact form factor is focused for wide range battery powered applications such as personal and consumer products. Optional use of external resistors are supported by the high impedance input of the SENSE pin. TLV841S offers fixed reset delay timing options with no need of an external capacitor. TLV841C allows programmable reset time delay including a minimum delay when the CT pin is left floating. TLV841 operates over a temperature range of -40°C to +125°C (TA).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV841 Small Size Nano-Power Voltage Supervisor in WCSP Package datasheet (Rev. E) PDF | HTML Feb 18, 2026
Technical article Three reasons to add a voltage supervisor to your next wearable power design PDF | HTML Jun 17, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV841EVM — TLV841 evaluation module for ultra-low-voltage nanopower supervisor with adjustable release delay

The TLV841 evaluation module (EVM) is a platform for evaluating the TLV841, which is a voltage supervisor and reset IC in a 4-pin wafer chip-scale package (WCSP). TLV841 operates up to 6 V while maintaining a low quiescent current of 1.5 µA (max) and ±2% accuracy.

TLV841EVM supports all three device (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV841 PSpice Transient Model (CT Version)

SLVMDL7.ZIP (71 KB) - PSpice model
Supported products & hardware
Simulation model

TLV841 PSpice Transient Model (MRB Version)

SLVMDL8.ZIP (225 KB) - PSpice model
Supported products & hardware
Simulation model

TLV841 PSpice Transient Model (SENSE Version)

SLVMDL6.ZIP (209 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 4 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos