SLVSFY5D April   2022  – February 2026 TPSI3052-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics
    10. 5.10 Switching Characteristics
    11. 5.11 Insulation Characteristic Curves
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Transmission of the Enable State
      2. 7.3.2 Power Transmission
      3. 7.3.3 Gate Driver
      4. 7.3.4 Modes Overview
      5. 7.3.5 Three-Wire Mode
      6. 7.3.6 Two-Wire Mode
      7. 7.3.7 VDDP, VDDH, and VDDM Undervoltage Lockout (UVLO)
      8. 7.3.8 Power Supply and EN Sequencing
      9. 7.3.9 Thermal Shutdown
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Two-Wire or Three-Wire Mode Selection
        2. 8.2.2.2 Standard Enable, One-Shot Enable
        3. 8.2.2.3 CDIV1, CDIV2 Capacitance
        4. 8.2.2.4 RPXFR Selection
        5. 8.2.2.5 CVDDP Capacitance
        6. 8.2.2.6 Gate Driver Output Resistor
        7. 8.2.2.7 Start-up Time and Recovery Time
        8. 8.2.2.8 Supplying Auxiliary Current, IAUX From VDDM
        9. 8.2.2.9 VDDM Ripple Voltage
      3. 8.2.3 Application Curves
      4. 8.2.4 Insulation Lifetime
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPSI3052-Q1 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 15V with 1.5/3.0A peak source and sink current, select from a large variety of external power switches to meet a wide range of applications. The TPSI3052-Q1 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3052-Q1 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3052-Q1 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation from 6.5V to 48V. In three-wire mode, the primary supply from 3V to 5.5V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3052S-Q1 features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 15V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual, back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052-Q1 integrated isolation protection is robust with higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

Adjust the power transfer of the TPSI3052-Q1 by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TPSI3052-Q1 SOIC 8-pin (DWZ) 7.50mm × 5.85mm
TPSI3052S-Q1
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPSI3052-Q1 TPSI3052-Q1 Simplified Schematic TPSI3052-Q1 Simplified Schematic