SLVSGC5E January 2023 – October 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
All application curves are obtained with L = 110nH (Coilcraft XGL4020-111ME) and fsw = 2.25MHz, unless noted otherwise.
| VOUT = 0.4V |
| VOUT = 0.5V |
| VOUT = 0.75V |
| VOUT = 0.875V |
| VOUT = 1.05V |
| IOUT = 10A |
Figure 9-14 Line Transient Response
| IOUT = 2A |

| IOUT = 75mA |

| Load = 0.75Ω | FSEL = 2.25MHz | f(SYNC) = 2MHz |

| Load = 7.5Ω |
Figure 9-24 Current Limit (Hiccup)| VOUT = 0.4V |
| VOUT = 0.5V |
| VOUT = 0.75V |
| VOUT = 0.875V |
| VOUT = 1.05V |
| IOUT = 15A | VOUT = 0.875V |

| ΔIOUT = 7.5A | CH1 = 50mV/A |

| IOUT = 750mA |
| VOUT = 0.75V | IOUT = 11.5A |

| Load = 0.75Ω |

| Load = 7.5Ω |