SLVSGE8B November   2022  – August 2024 TPS35-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Voltage Supervisor
      2. 7.3.2 Timeout Watchdog Timer
        1. 7.3.2.1 tWD Timer
        2. 7.3.2.2 Watchdog Enable Disable Operation
        3. 7.3.2.3 tSD Watchdog Start Up Delay
        4. 7.3.2.4 SET Pin Behavior
      3. 7.3.3 Manual RESET
      4. 7.3.4 RESET and WDO Output
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 CRST Delay
        1. 8.1.1.1 Factory-Programmed watchdog Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Timer Functionality
        1. 8.1.2.1 Factory-Programmed watchdog Timing
        2. 8.1.2.2 Adjustable Capacitor Timings
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Microcontroller Supply Voltage and Watchdog Timer
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting the Voltage Threshold
          2. 8.2.1.2.2 Meeting the Watchdog Timeout Period
          3. 8.2.1.2.3 Setting the Reset Delay
          4. 8.2.1.2.4 Setting the Startup Delay and Output Topology
          5. 8.2.1.2.5 Calculating the RESET Pullup Resistor
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPS35-Q1 is an ultra-low power consumption (250nA typical) device offering a precision voltage supervisor with a programmable timeout watchdog timer. The TPS35-Q1 supports wide threshold levels for undervoltage supervision with 1.2% accuracy across the specified temperature range.

The TPS35-Q1 offers a high accuracy timeout watchdog timer with a host of features for a wide variety of applications. The timeout watchdog timer can be factory programmed or user programmed using an external capacitor. The timer value can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay, independent WDO pin option.

The RESET or WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the supervisor or watchdog fault is cleared.

The TPS35-Q1 provides a performance upgrade alternative to TPS3851-Q1 device family. The TPS35-Q1 is available in a small 8-pin SOT-23 package.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)(2)
TPS35-Q1DDF (8)2.90mm × 1.60mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS35-Q1 Typical Application CircuitTypical Application Circuit
TPS35-Q1