SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tSTRT | Startup delay(2) | 500 | µs | ||||
| tP_HL | RESET detect delay for VDD falling below VIT– | VDD: (VIT+ + 10%) to (VIT– – 10%)(1) | 30 | 50 | µs | ||
| tSD | Watchdog startup delay | Orderable part number TPS35xA, TPS35xG | 0 | ms | |||
| Orderable part number TPS35xB, TPS35xH | 180 | 200 | 220 | ||||
| Orderable part number TPS35xC, TPS35xI | 450 | 500 | 550 | ||||
| Orderable part number TPS35xD, TPS35xJ | 0.9 | 1 | 1.1 | s | |||
| Orderable part number TPS35xE, TPS35xK | 4.5 | 5 | 5.5 | ||||
| Orderable part number TPS35xF, TPS35xL | 9 | 10 | 11 | ||||
| tD | Reset time delay (3) | Orderable part number TPS35xxxxxxB | 1.6 | 2 | 2.4 | ms | |
| Orderable part number TPS35xxxxxxC | 9 | 10 | 11 | ms | |||
| Orderable part number TPS35xxxxxxD | 22.5 | 25 | 27.5 | ms | |||
| Orderable part number TPS35xxxxxxE | 45 | 50 | 55 | ms | |||
| Orderable part number TPS35xxxxxxF | 90 | 100 | 110 | ms | |||
| Orderable part number TPS35xxxxxxG | 180 | 200 | 220 | ms | |||
| Orderable part number TPS35xxxxxxH | 0.9 | 1 | 1.1 | s | |||
| Orderable part number TPS35xxxxxxI | 9 | 10 | 11 | s | |||
| tWDO | Watchdog timeout delay | tD | s | ||||
| tMR_RES | Propagation delay from MR low to reset assertion | VDD ≥ VIT– + 0.2V, MR = VMR_H to VMR_L |
100 | ns | |||
| tMR_tD | Delay from MR release to reset deassert | VDD = 3.3V, MR = VMR_L to VMR_H |
tD | s | |||