SLVSGH7C November 2022 – May 2024 DRV8410
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VM | 1.65 | 11 | V | |
| VIN | Logic input voltage | nSLEEP, AIN1, AIN2, BIN1, BIN2 | 0 | 5.5 | V | |
| fPWM | PWM frequency | AIN1, AIN2, BIN1, BIN2 | 0 | 100 | kHz | |
| VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
| IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
| IOUT(1) | Peak output current | OUTx | 0 | IOCP,min | A | |
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||