SLVSGI9B October   2022  – July 2024 DRV8411A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Diagrams
  8. Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 External Components
    4. 8.4 Feature Description
      1. 8.4.1 Bridge Control
        1. 8.4.1.1 Parallel Bridge Interface
      2. 8.4.2 Current Sense and Regulation
        1. 8.4.2.1 Current Sensing
        2. 8.4.2.2 Current Regulation
      3. 8.4.3 Protection Circuits
        1. 8.4.3.1 Overcurrent Protection (OCP)
        2. 8.4.3.2 Thermal Shutdown (TSD)
        3. 8.4.3.3 Undervoltage Lockout (UVLO)
    5. 8.5 Device Functional Modes
      1. 8.5.1 Active Mode
      2. 8.5.2 Low-Power Sleep Mode
      3. 8.5.3 Fault Mode
    6. 8.6 Pin Diagrams
      1. 8.6.1 Logic-Level Inputs
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Typical Application
        1. 9.1.1.1 Stepper Motor Application
          1. 9.1.1.1.1 Design Requirements
          2. 9.1.1.1.2 Detailed Design Procedure
            1. 9.1.1.1.2.1 Stepper Motor Speed
            2. 9.1.1.1.2.2 Current Regulation
            3. 9.1.1.1.2.3 Stepping Modes
              1. 9.1.1.1.2.3.1 Full-Stepping Operation
              2. 9.1.1.1.2.3.2 Half-Stepping Operation with Fast Decay
              3. 9.1.1.1.2.3.3 Half-Stepping Operation with Slow Decay
          3. 9.1.1.1.3 Application Curves
        2. 9.1.1.2 Dual BDC Motor Application
          1. 9.1.1.2.1 Design Requirements
          2. 9.1.1.2.2 Detailed Design Procedure
            1. 9.1.1.2.2.1 Motor Voltage
            2. 9.1.1.2.2.2 Current Regulation
          3. 9.1.1.2.3 Application Curves
        3. 9.1.1.3 Thermal Considerations
          1. 9.1.1.3.1 Maximum Output Current
          2. 9.1.1.3.2 Power Dissipation
          3. 9.1.1.3.3 Thermal Performance
            1. 9.1.1.3.3.1 Steady-State Thermal Performance
            2. 9.1.1.3.3.2 Transient Thermal Performance
    2. 9.2 Power Supply Recommendations
      1. 9.2.1 Bulk Capacitance
      2. 9.2.2 Power Supply and Logic Sequencing
    3. 9.3 Layout
      1. 9.3.1 Layout Guidelines
      2. 9.3.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Community Resources
    4. 10.4 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Current Regulation

The DRV8411A integrates current regulation using a fixed off-time current chopping scheme. This allows the devices to limit the output current in case of motor stall, high torque, or other high current load events without involvement from the external controller as shown in Figure 8-6.

DRV8411A Off-Time Current-RegulationFigure 8-6 Off-Time Current-Regulation

The current chopping threshold (ITRIP) is set through a combination of the VREF voltage (VVREF) and IPROPI output resistor (RIPROPI). This is done by comparing the voltage drop across the external RIPROPI resistor to VVREF with an internal comparator.

Equation 3. ITRIP (A) x AIPROPI (μA/A) = VVREF (V) / RIPROPI (Ω)
For example, if VVREF = 3.3 V, RIPROPI = 10 kΩ, and AIPROPI = 200 μA/A, then ITRIP will be approximately 1.65 A.

When VVM ≥ 3.6 V, VVREF can have be set to a voltage up to 3.6 V. When VVM < 3.6 V, VVREF must be ≤ VVM.

The fixed off-time current chopping scheme supports up to 100% duty cycle current regulation since the H-bridge automatically enables after the tOFF period and does not require a new control input edge on the xINx pins to reset the outputs. When the motor current exceeds the ITRIP threshold, the outputs will enter a current chopping mode with a fixed off time (tOFF). During tOFF, the H-bridge enters a brake/low-side slow decay state (both low-side MOSFETs ON) for tOFF duration after IOUT exceeds ITRIP. After tOFF, the outputs re-enable according to the control inputs if IOUT is less than ITRIP. If IOUT is still greater than ITRIP, the H-bridge enters another period of brake/low-side slow decay for tOFF. If the state of the xINx control pins changes during the tOFF time, the remainder of the tOFF time is ignored, and the outputs will again follow the inputs.

The ITRIP comparator has both a blanking time (tBLANK) and a deglitch time (tDEG). The internal blanking time helps to prevent voltage and current transients during output switching from effecting the current regulation. These transients may be caused by a capacitor inside the motor or on the connections to the motor terminals. The internal deglitch time ensures that transient conditions do not prematurely trigger the current regulation. In certain cases where the transient conditions are longer than the deglitch time, placing a 10-nF capacitor on the IPROPI pin, close to the device, will help filter the transients on IPROPI output so current regulation does not prematurely trigger. The capacitor value can be adjusted as needed, however large capacitor values may slow down the response time of the current regulation circuitry.

The internal current regulation and current feedback can be disabled by tying IPROPI to GND and setting the VREF pin voltage greater than GND. If current feedback is required and current regulation is not required, set VVREF and RIPROPI such that VIPROPI never reaches the VVREF threshold. For proper operation of the current regulation circuit, VVREF must be within the range of the VREF pin voltages specified in the Recommended Operating Conditions table.