SLVSGI9B October 2022 – July 2024 DRV8411A
PRODUCTION DATA
Table 9-2 lists the design input parameters for system design.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor supply voltage | VM | 7 V |
| Motor winding resistance | RL | 7.8 Ω |
| Motor winding inductance | LL | 500 µH |
| Motor RMS current | IRMS | 600 mA |
| Motor start-up current | ISTART | 900 mA |
| Target trip current | ITRIP | 1 A |
| Trip current reference voltage (internal voltage) | VTRIP | 200 mV |