SLVSGO0A October 2024 – October 2026 TPS25763-Q1
PRODUCTION DATA
BC 1.2 downstream port charger emulation is application GUI configurable. The following charging modes can be enabled or disabled:
The following table shows voltage sources, resistors and comparator hardware used in each mode. Symbol "X" represents that the corresponding module is implemented.
| Application | 2.7V SRC | 1.2V SRC | RDCP_DAT | RDM_DWN
(20kΩ) |
VDAT_REF | VSEL_REF |
|---|---|---|---|---|---|---|
| DCP | X | |||||
| Divider-3 | X | |||||
| 1.2V | X | X | ||||
| HVDCP | X | X | X |
Figure 8-33 BC1P2 Functional Diagram