SLVSGO0A October 2024 – October 2026 TPS25763-Q1
PRODUCTION DATA
The NTC pin is used by the device firmware to monitor system temperature. Rising or falling voltages on the NTC pin indicate increasing or decreasing system temperatures, respectively. To achieve a positive temperature slope on the TPS25763-Q1 NTC pin, thermistors are connected to LDO_3V3 as shown in Figure 8-43.
Figure 8-43 Thermistor Connections (a) PTC, (b) NTCSee Figure 8-44 and Figure 8-45. System power management responses for different VNTC voltages are defined using the application configuration GUI.
Figure 8-44 NTC Response Curve
Figure 8-45 TMP61 PTC Response Curve