Home Interface USB ICs USB-C Power Delivery controllers

TPS25763-Q1

ACTIVE

Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode

Product details

Function Type-C Internal power path 20 V 3 A Power role DRP Data role DRD Alternate mode Yes Dead battery support No External power-path control No Rating Automotive Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 20 V 3 A Power role DRP Data role DRD Alternate mode Yes Dead battery support No External power-path control No Rating Automotive Operating temperature range (°C) -40 to 125
VQFN-HR (RQL) 29 30 mm² (6 mm × 5 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b
    • Enhanced connector pin ESD protection
  • USB power delivery (PD) controller with programmable power supply (PPS) support
    • Wide VIN: 5.5V to 18V (40V maximum)
    • Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
    • VBUS output: 3.3–21V with ±20mV step size
    • IBUS output: 0–3A with ±50mA current limit step size
    • Alternate mode support
      • DisplayPort™
    • VBUS short circuit to VBAT and GND protection
    • VBUS cable droop compensation
    • MFi overcurrent protection
    • Switching frequency: 300, 400, 450kHz
    • DC/DC sync in/out with dithering
  • USB port configuration options
    • 1 USB-PD port (TPS25762-Q1)
    • 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
    • 2 USB-PD ports (TPS25772-Q1)
  • Compliant to USB
    • USB Type-C power delivery Rev 3.1
      • TPS25762-Q1: USB–IF certification with PPS, TID: 9509
      • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
      • CC logic, VCONN source and discharge
      • USB cable polarity detection
    • Battery charging specification v1.2 (BC1.2)
      • DCP: dedicated charging port
  • Legacy fast charging
    • 2.7V divider-3 mode
    • 1.2V divider mode
    • high voltage DCP Protocol
  • Microcontroller core allows
  • Short to VBUS and VBAT protection
    • VBUS
    • Px_ DP and Px_DM
    • Px_CC1 and Px_CC2
  • HotRod™ QFN package with wettable flank
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b
    • Enhanced connector pin ESD protection
  • USB power delivery (PD) controller with programmable power supply (PPS) support
    • Wide VIN: 5.5V to 18V (40V maximum)
    • Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
    • VBUS output: 3.3–21V with ±20mV step size
    • IBUS output: 0–3A with ±50mA current limit step size
    • Alternate mode support
      • DisplayPort™
    • VBUS short circuit to VBAT and GND protection
    • VBUS cable droop compensation
    • MFi overcurrent protection
    • Switching frequency: 300, 400, 450kHz
    • DC/DC sync in/out with dithering
  • USB port configuration options
    • 1 USB-PD port (TPS25762-Q1)
    • 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
    • 2 USB-PD ports (TPS25772-Q1)
  • Compliant to USB
    • USB Type-C power delivery Rev 3.1
      • TPS25762-Q1: USB–IF certification with PPS, TID: 9509
      • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
      • CC logic, VCONN source and discharge
      • USB cable polarity detection
    • Battery charging specification v1.2 (BC1.2)
      • DCP: dedicated charging port
  • Legacy fast charging
    • 2.7V divider-3 mode
    • 1.2V divider mode
    • high voltage DCP Protocol
  • Microcontroller core allows
  • Short to VBUS and VBAT protection
    • VBUS
    • Px_ DP and Px_DM
    • Px_CC1 and Px_CC2
  • HotRod™ QFN package with wettable flank

The TPS25763-Q1 is a fully integrated USB Type-C® Power Delivery (PD) solution with integrated Buck-Boost converter and DisplayPort™ Alternate (Alt) Mode over USB-C® for automotive single USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; DisplayPort Alt Mode; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin over-voltage and short-circuit protection.

An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.

Device configuration settings are selected through an intuitive graphical user interface (GUI).

The TPS25763-Q1 is a fully integrated USB Type-C® Power Delivery (PD) solution with integrated Buck-Boost converter and DisplayPort™ Alternate (Alt) Mode over USB-C® for automotive single USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; DisplayPort Alt Mode; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin over-voltage and short-circuit protection.

An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.

Device configuration settings are selected through an intuitive graphical user interface (GUI).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS25762-Q1 ACTIVE Automotive USB Type-C® PD controller with integrated buck-boost regulator For applications requiring USB-C Power Delivery and no support for alternate modes

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS25763-Q1 Automotive USB Type-C® Power Delivery Controller with Buck-Boost Regulator and DisplayPort™ Alternate Mode over USB-C® datasheet PDF | HTML Oct 17, 2024
Application note TPS257xx-Q1 System Telemetry (Rev. A) PDF | HTML Jun 2, 2026
Application note TPS257xx-Q1 System Power Management (Rev. B) PDF | HTML Nov 19, 2024
User guide TPS257XX-Q1-GUI Configuration Guide (Rev. C) PDF | HTML Nov 18, 2024
Application note TPS257xx-Q1 Firmware Update with a Host (Rev. B) PDF | HTML Nov 15, 2024
Application note TPS257xx-Q1 Pass Compliance and QuadraMAX Best Practice PDF | HTML Feb 6, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TI-PD-ANALYZER — USB Power Delivery analyzer tool

Use the TI-PD-ANALYZER to monitor and log USB Type-C® Power Delivery (PD) data on the Configuration Channels (CC1 & CC2) through a USB-C® connection enabling users to analyze and debug PD communication between a Source and Sink. The TI-PD-ANALYZER is capable of decoding all PD messages per USB PD (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS25763Q1EVM — TPS25763-Q1 evaluation module

The TPS25763Q1EVM is an evaluation module (EVM) for the TPS25763-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in single USB port applications including: charging only, charging with USB 2.0/3.0 data, charging with DisplayPort™ over USB Type-C. This EVM supports (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

The TPS257XX-Q1-GUI enables application-specific device configuration and programming of the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQL) 29 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos