SLVSH94 May 2026 TPS26742-Q1
PRODUCTION DATA
The TPS26742-Q1 ADC is shown in Figure 8-22. The ADC is a successive approximation ADC. The input to the ADC is an analog input mux that supports multiple inputs from various voltages and currents in the device. The output from the ADC is available to be read via I2C and is also an input for the automatic ADC monitor circuits.