SLVSHC7B December 2023 – September 2025 DRV8334
PRODUCTION DATA
The DRV8334 is an integrated smart gate driver for three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8334 generates the correct gate drive voltages using an integrated bootstrap diode and a GVDD charge pump. The Smart Gate Drive architecture supports configurable peak gate drive current from 0.8mA up to 1A source and 2A sink. The DRV8334 can operate from a single power supply with a wide input range of 4.5 to 60V. A trickle charge pump enables 100% PWM duty cycle control, and provides overdrive supply voltage for external switches.
The DRV8334 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurement.
A wide range of diagnostics and protection features integrated in the DRV8334 enable a robust motor drive system design and help eliminate the needs of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
|---|---|---|---|
| DRV8334 | HTQFP (48) | 9mm x 9mm | 7mm × 7mm |
| QFN (48) | 7mm × 7mm | 7mm × 7mm |