SLVSHC7B December 2023 – September 2025 DRV8334
PRODUCTION DATA
If at any time the power supply voltage on the PVDD pin falls below the VPVDD_UV threshold for longer than the tPVDD_UV_DG time, the DRV8334 detects a PVDD undervoltage event. After detecting the undervoltage condition, the gate driver disabled, charge pump disabled and nFAULT pin is driven low. After PVDD_UV condition is cleared, the fault state remains latched and can be cleared through an SPI command.