SLVSHE0A August 2025 – November 2026 DRV8002-Q1
PRODUCTION DATA
When the device is active and waiting for drive commands, there is an open-load detection loop for half-bridges OUT1 - OUT6. The detection scheme sequentially checks the open-load status for each high- and low-side of each half-bridge output and reports the status in bit OUTx_xx_OLA in register HB_STAT2 and WARN bit in register IC_STAT1.
From standby or sleep mode, starting with OUT1, the control loop begins checking the open-load status by comparing the current to the under-current threshold for that half-bridge after completing the open-load filter time. When running in PWM mode, this delay can be configured for 32, 128, 512, or 1024 PWM cycles with bit OUTx_OLA_TH in register HB_OL_CNFG2. The readback takes one extra cycle for example if OUTx_OLA_TH is configured for 32 cycles the value to read back is available at the end of the 33rd cycle. If an output is driven with EN/DIS only (no PWM switching) then the open-load detection delay is 10ms.
| OUTx_OLA_TH | Delay Cycle Count |
|---|---|
| 00b | 32 |
| 01b | 128 |
| 10b | 512 |
| 11b | 1024 |
If open-load is detected at the end of the cycle count threshold or 10ms timeout occurs, then bit OUTx_HS_OLA/OUTx_LS_OLA is reported. If no open-load is detected after configured delay cycle count, then the loop moves to the next half-bridge. The loop continues checking each output through OUT6, then goes back to OUT1 to restart the OLA loop. For the open-load check to be valid, the half-bridge open-load detection must be enabled ( OUTx_OLA_EN = 1b) and the output OUTx_CNFG must not be disabled. The diagram below shows the OLA scheme:
Any given half-bridge is skipped if any of the following three conditions are met: