SLVSHE0A August 2025 – November 2026 DRV8002-Q1
PRODUCTION DATA
The DRV8002-Q1 provides a specific sequence to clear fault conditions from the driver and resume operation. This function is provided through the CLR_FLT register bit. To clear fault reporting the CLR_FLT register bit must be asserted after the fault condition is removed. After being asserted, the driver clears the fault and reset the CLR_FLT register bit.