SLVSHF5 November 2024 TLC6989
PRODUCTION DATA
The device is designed to operate from 2.5V to 5.5V VCC voltage supply. This input supply must be well regulated. The resistance of the VCC supply rail must be low enough that input current transient does not cause the device VCC supply voltage to drop below the maximum VUVR voltage.