SLVSHH4A July 2024 – April 2025 TPS546E25
PRODUCTION DATA
| CMD Address | DAh |
| Write Transaction: | N/A |
| Read Transaction: | Read Block |
| Format: | Unsigned Binary (6 bytes) |
| NVM Back-up: | No |
| Updates: | On-the-fly |
This command provides for a 6-byte BLOCK read of Telemetry values to improve bus utilization for poling by combining multiple READ functions into a single command, eliminating the need for multiple address and command code bytes.
Each Byte-pair within the READ_TELEMETRY block is ordered as a READ WORD pair with the low-byte first and high-byte second. The bytes are order as (Byte 0 through Byte 5):
Byte 0, Byte 1: READ_VOUT Low-Byte, READ_VOUT High-Byte
Byte 2, Byte 3: READ_IOUT Low-Byte, READ_IOUT High-Byte
Byte 4, Byte 5: READ_TEMP1 Low-Byte, READ_TEMP1 High-ByteReturn to Supported PMBus Commands.
| 0 | 1 | 2 | 3 | 4 | 5 |
| R | R | R | R | R | R |
| READ_VOUT | READ_IOUT | READ_TEMP1 | |||
| LEGEND: R/W = Read/Write; R = Read only |
| Block | Field | Access | Reset | Description |
|---|---|---|---|---|
| 0:1 | READ_VOUT | R |
For the contents of each byte-pair in the block, refer to the specifics of each command. |
|
| 2:3 | READ_IOUT | R | ||
| 4:5 | READ_TEMP1 | R |