SLVSHH4A July   2024  – April 2025 TPS546E25

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
        1. 6.3.1.1 Loop Compensation
      2. 6.3.2  Internal VCC LDO and Using an External Bias on the VCC Pin and VDRV Pin
      3. 6.3.3  Input Undervoltage Lockout (UVLO)
        1. 6.3.3.1 Fixed VCC_OK UVLO
        2. 6.3.3.2 Fixed VDRV UVLO
        3. 6.3.3.3 Programmable PVIN UVLO
        4. 6.3.3.4 Control (CNTL) Enable
      4. 6.3.4  Differential Remote Sense and Internal, External Feedback Divider
      5. 6.3.5  Set the Output Voltage and VORST#
      6. 6.3.6  Start-Up and Shutdown
      7. 6.3.7  Dynamic Voltage Slew Rate
      8. 6.3.8  Set Switching Frequency
      9. 6.3.9  Switching Node (SW)
      10. 6.3.10 Overcurrent Limit and Low-side Current Sense
      11. 6.3.11 Negative Overcurrent Limit
      12. 6.3.12 Zero-Crossing Detection
      13. 6.3.13 Input Overvoltage Protection
      14. 6.3.14 Output Overvoltage and Undervoltage Protection
      15. 6.3.15 Overtemperature Protection
      16. 6.3.16 Telemetry
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 DCM Light Load Operation
      3. 6.4.3 Powering the Device From a 12V Bus
      4. 6.4.4 Powering the Device From a Split-rail Configuration
      5. 6.4.5 Pin-Strapping
        1. 6.4.5.1 Programming MSEL1
        2. 6.4.5.2 Programming PMB_ADDR
        3. 6.4.5.3 Programming MSEL2
        4. 6.4.5.4 Programming VSEL\FB
    5. 6.5 Programming
      1. 6.5.1 Supported PMBus® Commands
  8. 7 Register Maps
    1. 7.1  Conventions for Documenting Block Commands
    2. 7.2  (01h) OPERATION
    3. 7.3  (02h) ON_OFF_CONFIG
    4. 7.4  (03h) CLEAR_FAULTS
    5. 7.5  (04h) PHASE
    6. 7.6  (09h) P2_PLUS_WRITE
    7. 7.7  (0Ah) P2_PLUS_READ
    8. 7.8  (0Eh) PASSKEY
    9. 7.9  (10h) WRITE_PROTECT
    10. 7.10 (15h) STORE_USER_ALL
    11. 7.11 (16h) RESTORE_USER_ALL
    12. 7.12 (19h) CAPABILITY
    13. 7.13 (1Bh) SMBALERT_MASK
    14. 7.14 (20h) VOUT_MODE
    15. 7.15 (21h) VOUT_COMMAND
    16. 7.16 (22h) VOUT_TRIM
    17. 7.17 (24h) VOUT_MAX
    18. 7.18 (25h) VOUT_MARGIN_HIGH
    19. 7.19 (26h) VOUT_MARGIN_LOW
    20. 7.20 (27h) VOUT_TRANSITION_RATE
    21. 7.21 (29h) VOUT_SCALE_LOOP
    22. 7.22 (2Ah) VOUT_SCALE_MONITOR
    23. 7.23 (2Bh) VOUT_MIN
    24. 7.24 (33h) FREQUENCY_SWITCH
    25. 7.25 (35h) VIN_ON
    26. 7.26 (36h) VIN_OFF
    27. 7.27 (39h) IOUT_CAL_OFFSET
    28. 7.28 (40h) VOUT_OV_FAULT_LIMIT
    29. 7.29 (41h) VOUT_OV_FAULT_RESPONSE
    30. 7.30 (42h) VOUT_OV_WARN_LIMIT
    31. 7.31 (43h) VOUT_UV_WARN_LIMIT
    32. 7.32 (44h) VOUT_UV_FAULT_LIMIT
    33. 7.33 (45h) VOUT_UV_FAULT_RESPONSE
    34. 7.34 (46h) IOUT_OC_FAULT_LIMIT
    35. 7.35 (48h) IOUT_OC_LV_FAULT_LIMIT
    36. 7.36 (49h) IOUT_OC_LV_FAULT_RESPONSE
    37. 7.37 (4Ah) IOUT_OC_WARN_LIMIT
    38. 7.38 (4Fh) OT_FAULT_LIMIT
    39. 7.39 (50h) OT_FAULT_RESPONSE
    40. 7.40 (51h) OT_WARN_LIMIT
    41. 7.41 (55h) VIN_OV_FAULT_LIMIT
    42. 7.42 (60h) TON_DELAY
    43. 7.43 (61h) TON_RISE
    44. 7.44 (64h) TOFF_DELAY
    45. 7.45 (65h) TOFF_FALL
    46. 7.46 (78h) STATUS_BYTE
    47. 7.47 (79h) STATUS_WORD
    48. 7.48 (7Ah) STATUS_VOUT
    49. 7.49 (7Bh) STATUS_IOUT
    50. 7.50 (7Ch) STATUS_INPUT
    51. 7.51 (7Dh) STATUS_TEMPERATURE
    52. 7.52 (7Eh) STATUS_CML
    53. 7.53 (7Fh) STATUS_OTHER
    54. 7.54 (80h) STATUS_MFR_SPECIFIC
    55. 7.55 (88h) READ_VIN
    56. 7.56 (8Bh) READ_VOUT
    57. 7.57 (8Ch) READ_IOUT
    58. 7.58 (8Dh) READ_TEMPERATURE_1
    59. 7.59 (98h) PMBUS_REVISION
    60. 7.60 (99h) MFR_ID
    61. 7.61 (9Ah) MFR_MODEL
    62. 7.62 (9Bh) MFR_REVISION
    63. 7.63 (ADh) IC_DEVICE_ID
    64. 7.64 (AEh) IC_DEVICE_REV
    65. 7.65 (D1h) SYS_CFG_USER1
    66. 7.66 (D3h) PMBUS_ADDR
    67. 7.67 (D4h) COMP
    68. 7.68 (D5h) VBOOT_OFFSET_1
    69. 7.69 (D6h) STACK_CONFIG
    70. 7.70 (D8h) PIN_DETECT_OVERRIDE
    71. 7.71 (D9h) NVM_CHECKSUM
    72. 7.72 (DAh) READ_TELEMETRY
    73. 7.73 (DBh) STATUS_ALL
    74. 7.74 (DDh) EXT_WRITE_PROTECTION
    75. 7.75 (DEh) IMON_CAL
    76. 7.76 (FCh) FUSION_ID0
    77. 7.77 (FDh) FUSION_ID1
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Input Capacitor Selection
        2. 8.2.3.2 Inductor Selection
        3. 8.2.3.3 Output Capacitor Selection
        4. 8.2.3.4 Compensation Selection
        5. 8.2.3.5 VCC and VRDV Bypass Capacitors
        6. 8.2.3.6 BOOT Capacitor Selection
        7. 8.2.3.7 VOSNS and GOSNS Capacitor Selection
        8. 8.2.3.8 PMBus® Address Resistor Selection
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Performance on TPS546E25EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

(49h) IOUT_OC_LV_FAULT_RESPONSE

CMD Address49h
Write Transaction:N/A
Read Transaction:Read Byte
Format:Unsigned Binary (2 bytes)
NVM Backup:No
Updates:On-the-fly

The IOUT_OC_LV_FAULT_RESPONSE register defines the response to a UV fault declaration when the part is operating in current-limit conditions. Upon detecting a fault, the device:

Return to Supported PMBus Commands.

Figure 7-43 (49h) IOUT_OC_LV_FAULT_RESPONSE Register Map
7 6 5 4 3 2 1 0
R R R R R R R R
0 IGNRZ_OC_LV RS_OC_LV TD__OC_LV
LEGEND: R/W = Read/Write; R = Read only
Table 7-42 Register Field Descriptions
Bit Field Access Reset Description
7 0 R 0b Not used and always set to 0.
6 IGNRZ_OC_LV R 1b Output overvoltage response setting during OC. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

0b: The device continues operation (i.e., ignores the fault) without interruption (note that the bit[6] IGNRZ_UV is active low so that when IGNRZ_OV=0, the fault is ignored).

1b: The device continues to operate for the delay time specified by TD_OC_LV. If the fault condition is still present at the end of the delay time, the unit responds as programmed in the Retry Setting.

5:3 RS_OC_LV R NVM Output voltage under voltage retry setting. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

000b: Latch-off after the fault. The device remains disabled until the fault is cleared. A VCC power cycle or EN toggle can restart the power conversion.

111b: Automatically restart after a 52ms delay, without limitation on the number of restart attempts, until it is commanded off or bias power is removed or another fault condition causes the unit to shutdown.

Any value other than 000b or 111b will not be accepted and such an attempt shall be considered as invalid data or usupported data (ivd) and the device will respond as described in ivd. Because all 3 bits must be the same, only one bit (bit 5) is stored in EEPROM.

2:0 TD_OC_LV R 000b Output under voltage retry response time delay setting. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

The hiccup time is always 52ms, but the response can be delayed with the following settings in bits [1:0]. If the fault condition goes away before the delay counter expires, then the delay counter is reset to 0, and the output is not disabled. Bit 2 is read only and always 0.

000b: 2 us

001b: 16 us

010b: 64 us

011b: 256 us