SLVSHH4A July 2024 – April 2025 TPS546E25
PRODUCTION DATA
The pin-strapping table for MSEL1 is as shown below. Programming of PMBus commands at power-on depends on the value in PIN_DETECT_OVERRIDE. The default value for PIN_DETECT_OVERRIDE is 8E7Dh See PIN_DETECT_OVERRIDE to determine which commands are programmed by MSEL1 The Fault Response column applies to all three types of faults: overtemperature, overvoltage, and undervoltage.
| RESISTOR (kΩ) | PRIMARY/SECONDARY | FB DIVIDER | OVERCURRENT LIMIT (OCL) (A) | SOFT START (ms) | FAULT RESPONSE |
|---|---|---|---|---|---|
| < 1.78 | Primary | Internal | 50 | 0.5 | Latch-Off |
| 2.21 | 2 | ||||
| 2.74 | 0.5 | Hiccup | |||
| 3.32 | 2 | ||||
| 4.02 | 40 | 0.5 | Latch-Off | ||
| 4.87 | 2 | ||||
| 5.9 | 0.5 | Hiccup | |||
| 7.32 | 2 | ||||
| 9.09 | 30 | 0.5 | Latch-Off | ||
| 11.3 | 2 | ||||
| 14.3 | 0.5 | Hiccup | |||
| 18.2 | 2 | ||||
| 22.1 | External | 50 | 0.5 | Hiccup | |
| 26.7 | 2 | ||||
| 33.2 | 4 | ||||
| 40.2 | 8 | ||||
| 49.9 | 40 | 0.5 | Hiccup | ||
| 60.4 | 2 | ||||
| 76.8 | 4 | ||||
| 102 | 8 | ||||
| 137 | 30 | 0.5 | Hiccup | ||
| 174 | 2 | ||||
| 243 | 8 | ||||
| > 412 | Secondary | N/A | See MSEL2 Secondary Device | N/A | Hiccup |