SLVSHI5A April 2024 – May 2025 TPS23881B
PRODUCTION DATA
COMMAND = 36h with 2 Data Byte, (LSByte First, MSByte second), Read Only
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LSB: | |||||||
| V2_7 | V2_6 | V2_5 | V2_4 | V2_3 | V2_2 | V2_1 | V2_0 |
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| MSB: | |||||||
| – | – | V2_13 | V2_12 | V2_11 | V2_10 | V2_9 | V2_8 |
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |