SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INC_BST | INC_ABST | INC_ADN | INC_TSD | INC_TSFAULT | Reserved | ||
| R-1b | R-0b | R-0b | R-0b | R-0b | R-000b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
|
[7] |
INC_BST |
R/W |
1 |
0= BST_ACTIVE status is not included in the STATUS pin output, STATUS pin pulls low when entering boost mode 1= BST_ACTIVE status is included in the STATUS pin output Check Section 7.12 for discriptions of BST_ACTIVE signal |
|
[6] |
INC_ABST |
R/W |
0 |
0= ALRT_BST_ACTIVE status is not included in the STATUS pin output, STATUS pin pulls low when boost mode is entered since last read 1= ALRT_BST_ACTIVE status is included in the STATUS pin output Check Section 7.12 for discriptions of ALRT_BST_ACTIVE signal |
|
[5] |
INC_ADN |
R/W |
0 |
0= ALRT_CHGR_MODE_DONE status is not included in the STATUS pin output, STATUS pin pulls low when charger operation is done since last read 1= ALRT_CHGR_MODE_DONE status is included in the STATUS pin output Check Section 7.9 for discriptions of ALRT_CHGR_MODE_DONE signal |
|
[4] |
INC_TSD |
R/W |
0 |
0= THRM_SD status is not included in the STATUS pin output, STATUS pin pulls low when thermal shutdown is triggered 1= THRM_SD status is included in the STATUS pin output Check Section 7.13 for discriptions of THRM_SD signal |
|
[3] |
INC_TSFAULT |
R/W |
0 |
0= TS_FAULT status is not included in the STATUS pin output, STATUS pin pulls low when TS_FAULT is triggered 1= TS_FAULT status is included in the STATUS pin output Check Section 7.13 for discriptions of TS_FAULT signal |
|
[2:0] |
Reserved |
R |
000b |
Reserved |