SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
In super capacitor charging mode, TPS61381-Q1 charges batteries with a voltage-controlled charging profile consisting of two phases:CC Charge, CV Charge.
When the back up super capacitor voltage is below target voltage (Set by I2C bits BUB_CV and BUB_CELL) , the device enters CC charge phase. In this phase, the device charges the super capacitor by CC current configured by BUB_CC bits.
After super capacitor is charged to its target voltage, TPS61381-Q1 enters CV charge phase. The device decrease charging current to regulate the super capacitor voltage until the current drops below a pre-set threshold, then the device terminate charging.
If configured as recharge disabled (By I2C bits BUB_TER), the device does not re-charge after terminated unless the EN_CHGR pin or CHGR_EN bit is toggled.
If configured as recharge enabled, the device pause charging temporary and automatically re-charge when BUB voltage drops below VRECHG threshold.