SLVSHL6A June 2025 – December 2025 TPSI2260-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation, total | VVDD = 5 V, VEN = 5 V peak to peak, VS1-S2 = 600V, RS1 = 500kΩ fEN = 1Hz square wave |
30.5 | mW | ||
| PD_P | Maximum power dissipation (primary) | 30 | mW | |||
| PD_S | Maximum power dissipation (secondary) | 0.5 | mW | |||