SLVSHO6 May 2026 TPS26742E-Q1
PRODUCTION DATA
The figure below shows the VBUS voltage, PA_CC1 (PD Communication) and I2C2 communication to the DC2DC Converter. The following table shows a log of the PD communication for the same test:
| # | Message Type | SOP* | DataRole | PowerRole | MsgID | Sender | TimeStamp (ms) |
|---|---|---|---|---|---|---|---|
| 0 | CONNECT CABLE RA OR SINK NO VBUS (CC1-Pin = NC, CC2-Pin = STD) | 0 | |||||
| 1 | CONNECT SINK NO VBUS (CC1-Pin = NC, CC2-Pin = 3p0A) | 177.0 | |||||
| 2 | CONNECT CC2 (CC1-Pin = NC, CC2-Pin = 3p0A) | 267.0 | |||||
| 3 | Vendor_Defined (Disc ID REQ) | SOP' | N/A | N/A | 0 | Port | 366.1 |
| 4 | GoodCRC | SOP' | N/A | N/A | 0 | Plug | 367.0 |
| 5 | Vendor_Defined (Disc ID ACK, PassiveCable) | SOP' | N/A | N/A | 0 | Plug | 369.0 |
| 6 | GoodCRC | SOP' | N/A | N/A | 0 | Port | 370.0 |
| 7 | Source_Capabilities (Max: 100W, Fixed 5V-3A, Fixed 9V-3A, Fixed 15V-3A, Fixed 20V-5A, SPR AVS MaxI (9V/15V)=3A MaxI (15V/20V)=5A, PPS PDP=48W;PL:0;5V-16V-3A, PPS PDP=100W;PL:1;5V-21V-5A) | SOP | DFP | SOURCE | 0 | Port | 374.1 |
| 8 | GoodCRC | SOP | UFP | SINK | 0 | Port | 376.0 |
| 9 | Request (RDO: Pos=5, Pow=100W,outV=20.00V,Ioc=5.00A; Src APDO: SPR AVS MaxI (9V/15V)=3A MaxI (15V/20V)=5A) | SOP | UFP | SINK | 0 | Port | 380.0 |
| 10 | GoodCRC | SOP | DFP | SOURCE | 0 | Port | 381.0 |
| 11 | Accept | SOP | DFP | SOURCE | 1 | Port | 385.0 |
| 12 | GoodCRC | SOP | UFP | SINK | 1 | Port | 386.0 |
| 13 | PS_RDY | SOP | DFP | SOURCE | 2 | Port | 483.0 |
| 14 | GoodCRC | SOP | UFP | SINK | 2 | Port | 484.0 |
| 15 | EPR_Mode (Action=Enter) | SOP | UFP | SINK | 1 | Port | 488.0 |
| 16 | GoodCRC | SOP | DFP | SOURCE | 1 | Port | 488.1 |
| 17 | CONNECT CC CHANGE (CC1-Pin = NC, CC2-Pin = 1p5A) | 493.0 | |||||
| 18 | EPR_Mode (Action=Enter_Acknowledged) | SOP | DFP | SOURCE | 3 | Port | 493.0 |
| 19 | GoodCRC | SOP | UFP | SINK | 3 | Port | 393.0 |
| 20 | EPR_Mode (Action=Enter_Succeeded) | SOP | DFP | SOURCE | 4 | Port | 495.0 |
| 21 | GoodCRC | SOP | UFP | SINK | 4 | Port | 495.1 |
| 22 | EPR_Source_Capabilities (Max: 240W, Fixed 5V-3A, Fixed 9V-3A, Fixed 15V-3A, Fixed 20V-5A, SPR AVS MaxI (9V/15V)=3A MaxI (15V/20V)=5A, PPS PDP=48W;PL:0;5V-16V-3A, PPS PDP=100W;PL:1;5V-21V-5A, Fixed 28V-5A, Fixed 36V-5A, Fixed 48V-5A, EPR AVS PDP:240-48V-15V) | SOP | DFP | SOURCE | 5 | Port | 497.0 |
| 23 | GoodCRC | SOP | UFP | SINK | 5 | Port | 499.0 |
| 24 | EPR_Request (RDO: Pos=11, Pow=240W,outV=48.00V,Ioc=5.00A; Src APDO: EPR AVS PDP=240-15V-48V) | SOP | UFP | SINK | 2 | Port | 503.0 |
| 25 | GoodCRC | SOP | DFP | SOURCE | 2 | Port | 504.0 |
| 26 | Accept | SOP | DFP | SOURCE | 6 | Port | 508.0 |
| 27 | GoodCRC | SOP | UFP | SINK | 6 | Port | 509.0 |
| 28 | PS_RDY | SOP | DFP | SOURCE | 7 | Port | 618.0 |
| 29 | GoodCRC | SOP | UFP | SINK | 7 | Port | 638.1 |
| 30 | Vendor_Defined (Disc ID REQ) | SOP | DFP | SOURCE | 0 | Port | 638.1 |
| 31 | GoodCRC | SOP | UFP | SINK | 0 | Port | 639.0 |
| 32 | Not_Supported | SOP | UFP | SINK | 3 | Port | 643.0 |
| 33 | GoodCRC | SOP | DFP | SOURCE | 3 | Port | 644.0 |
| 34 | CONNECT CC CHANGE (CC1-Pin = NC, CC2-Pin = 3p0A) | 650.1 | |||||
| 35 | Extended_Control (EPR_KeepAlive) | SOP | UFP | SINK | 4 | Port | 1034.1 |
| 36 | GoodCRC | SOP | DFP | SOURCE | 4 | Port | 1035.0 |
| 37 | Extended_Control (EPR_KeepAlive_Ack) | SOP | DFP | SOURCE | 1 | Port | 1040.0 |