SLVSHO6 May 2026 TPS26742E-Q1
PRODUCTION DATA
The TPS26742E-Q1 power management block receives power and generates voltages to provide power to the TPS26742E-Q1 internal circuitry. These generated power rails are PP5V, LDO_3V3, and LDO_1V35. LDO_3V3 provides a low-power output. The internal LDO provides the supply for a low-power VCONN to read an eMarker. The power supply path is shown in Figure 8-2.
When the PP5V rail is generated from the IN pin using the internal LDO there are two functional regions: