SLVSHQ3 December 2025 DRV8363
PRODUCTION DATA
The gate drivers use a Smart Gate Drive architecture to provide switching control of the external power MOSFETs, additional steps to protect the MOSFETs, and tradeoffs between efficiency and robustness. This architecture is implemented through two components called IDRIVE and TDRIVE. The IDRIVE gate drive current and TDRIVE gate drive time is initially selected based on the parameters of the external power MOSFET used in the system and the desired rise and fall times.