SLVSHR9A December 2024 – July 2025 TPS25984B
PRODUCTION DATA
Table 8-1 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
| 10.8V – 13.2V |
| 275A |
| 40mF |
| Are all the loads off until the PG is asserted? | No |
Load at start-up (RLOAD(Startup)) | 0.48 Ω (equivalent to approximately 10% of the maximum steady-state load) |
Maximum ambient temperature | 55°C |
Transient overload blanking timer | 0.25ms (min) |
Output turn on (soft-start) time | 10ms |
Output voltage slew rate | 1.2V/ms |
Need to survive a “Hot-Short” on output condition ? | Yes |
Need to survive a “power up into short” condition? | Yes |
| Can a board be hotplugged in or power cycled? | Yes |
Load current monitoring needed? | Yes |
Fault response | Latch-off |