SLVSHR9A December 2024 – July 2025 TPS25984B
PRODUCTION DATA
This is an active low output which is asserted low to indicate when the device has detected an overcurrent condition. The overcurrent detection is based on whether the load current exceeds 85% of the OCP threshold.