SLVSHZ1B June 2024 – October 2026 TPS1HTC100-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Continuous supply voltage, VS with respect to IC GND | -0.7 | 70 |
V | |
| Continuous output voltage, VOUT with respect to IC GND | -60 | 70 |
V | |
| Maximum transient (< 100 us) voltage at the supply pin, VS with respect to IC GND | -0.7 | 81 | V | |
| Enable pin voltage, VEN | –1 | 7 | V | |
| LATCH pin voltage, VLATCH | –1 | 7 | V | |
| DIAG_EN pin voltage, VDIAG_EN | –1 | 7 | V | |
| Sense pin voltage, VSNS | –1 | 7 | V | |
| FAULT pin voltage, VFAULT | –1 | 7 | V | |
| Reverse ground current, IGND | VS < 0V | –50 | mA | |
| Maximum junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |